FF-T1 Z380-A15-1
Standard adapter plate
ID 803023
Standard adapter plate
Product features:
Product features:
- Direct flange
- For hydraulically actuated power lathe chucks
- Chuck side: Z380
- Machine side: ISO 702-1 Nr. 15
- Chuck pitch circle: 330.2 mm
- Spindle pitch circle: 330.2 mm
- Height: 47 mm
- Through-hole: 281.5 mm
- Weight: 13.5 kg
Technical details
| Chuck side | Z380 |
|---|---|
| Machine side | ISO 702-1 Nr. 15 |
| Chuck pitch circle [mm] | 330.2 |
| Spindle pitch circle [mm] | 330.2 |
| Height [mm] | 47.0 |
| Through-hole [mm] | 281.5 |
| Weight [kg] | 13.5 |
Scope of delivery
Adapter plate, mounting screws