arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZA-ST 16-4 Illustration similar

SZA-ST 16-4

Hard Claw Jaws for Bar Clamping

ID 175112

In stock
SZA-ST 16-4, Hard Claw Jaws for Bar Clamping

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 12 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard Claw Jaws for Bar Clamping
Serration 1/16" x 90°
Slot width N [mm] 12.0
Width B [mm] 32.0
Height H [mm] 40.0
Length L [mm] 71.0
Clamping depth T [mm] 30.0
Hole spacing b [mm] 15.0
Screws M8
Material Steel 16MnCr5, hardened
m/set [kg] 1.1