arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZI 25-35 Illustration similar

SZI 25-35

Hard Claw Jaws for I.D. Clamping

ID 123184

In stock
SZI 25-35, Hard Claw Jaws for I.D. Clamping

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 21 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Grupo de produtos Castanhas duras para I.D. Fixação
Serração 1/16" x 90°
Largura do slot N [mm] 21.0
Largura B [mm] 50.0
Altura H [mm] 58.0
Comprimento L [mm] 88.9
Profundidade de aperto T [mm] 25.0
Parada da peça G M8
Espaçamento do furo b [mm] 28.0
Parafusos M16
Material Aço 16MnCr5, endurecido
m/conjunto [kg] 3.2