SZIJ 53-1
Hard Claw Jaws for I.D. Clamping
ID 179200
SZIJ 53-1, Hard Claw Jaws for I.D. Clamping
Product features:
Product features:
- Serration: 3.0 mm x 60°
- Groove width: 25 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard Claw Jaws for I.D. Clamping |
|---|---|
| Serration | 3.0 mm x 60° |
| Slot width N [mm] | 25.0 |
| Width B [mm] | 65.0 |
| Height H [mm] | 94.0 |
| Length L [mm] | 171.0 |
| Clamping depth T [mm] | 42.0 |
| Thread workpiece stop G | M8 |
| Hole spacing b [mm] | 60.0 |
| Screws | M20 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 12.9 |