arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZKU 200 Illustration similar

SZKU 200

Universal claw jaws

ID 139301

In stock
SZKU 200, Universal claw jaws

Product features:
  • Serration: Tongue and groove
  • Groove width: 10 mm
  • Width of path: 20 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Product group Universal claw jaws
Serration Tongue and groove
Slot width N [mm] 10.0
Tab width S [mm] 20.0
Width B [mm] 24.0
Height H [mm] 47.0
Height H1 [mm] 43.0
Length L [mm] 70.1
Clamping depth T [mm] 25.0
Thread workpiece stop G M6
Hole spacing b [mm] 40.0
Screws M8
Material Steel 16MnCr5, case-hardened
m/set [kg] 0.9