TRQJ 160-1
QUENTES supporting jaws
ID 150022
TRQJ 160-1, QUENTES supporting jaws
- Serration: 1.5 mm x 60°
- Groove width: 12 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Schroeven | M10 |
---|---|
m/set [kg] | 0.6 |
Breedte B [mm] | 40.0 |
Materiaal | Aluminium |
Hoogte H [mm] | 55.0 |
Sleufbreedte N [mm] | 12.0 |
Gatafstand b [mm] | 20.0 |
Gatafstand a [mm] | 33.0 |
Vertanding | 1.5 mm x 60° |
Lengte L [mm] | 65.0 |
Productgroep | QUENTES steunklemmen |