arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
JBM-STA 100 Illustration similar

JBM-STA 100

Serrated bars made of aluminum

ID 114501

In stock
JBM-STA 100, Serrated bars made of aluminum

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 10 mm
  • Delivery unit: 1 piece
Tools:
  • Discover other serrated bars in various heights and widths, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
Product group Serrated bars made of aluminum
Serration 1.5 mm x 60°
Slot width N [mm] 10.0
Width B [mm] 30.0
Height H [mm] 40.0
Length L [mm] 420.0
Material Aluminum
m/piece [kg] 1.3