arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SBM-STA 210 Illustration similar

SBM-STA 210

Serrated bars made of aluminum

ID 112184

SBM-STA 210, Serrated bars made of aluminum

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 21 mm
  • Delivery unit: 1 piece
Tools:
  • Discover other serrated bars in various heights and widths, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
Product group Serrated bars made of aluminum
Serration 1/16" x 90°
Slot width N [mm] 21.0
Width B [mm] 50.0
Height H [mm] 80.0
Length L [mm] 420.0
Material Aluminum
m/piece [kg] 4.6