arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GST 175 Illustration similar

GST 175

Hard stepped block jaws

ID 162099

In stock
GST 175, Hard stepped block jaws

Product features:
  • Serration: Straight serration
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard stepped block jaws
Serration Straight serration
Width B [mm] 20.0
Height H [mm] 46.0
Height H1 [mm] 24.0
Length L [mm] 66.6
Clamping depth T [mm] 7.0
Material Steel 16MnCr5, case-hardened
m/set [kg] 0.9