GST 251
Hard stepped block jaws
ID 162105
GST 251, Hard stepped block jaws
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Produktgruppe | Hard stepped block jaws |
|---|---|
| Verzahnung | Straight serration |
| Breite B [mm] | 26.0 |
| Höhe H [mm] | 65.0 |
| Höhe H1 [mm] | 36.0 |
| Länge L [mm] | 107.5 |
| Einspanntiefe T [mm] | 10.0 |
| Werkstoff | Steel 16MnCr5, case-hardened |
| m/Satz [kg] | 2.8 |