arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SHB 250/4 Illustration similar

SHB 250/4

Hard stepped top jaws

ID 1457277

In stock
SHB 250/4, Hard stepped top jaws

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 21 mm
  • Delivery unit: 1 set = 4 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard stepped top jaws
Serration 1/16" x 90°
Slot width N [mm] 21.0
Width B [mm] 50.0
Height H [mm] 58.0
Length L [mm] 103.5
Clamping depth T [mm] 14.0
Hole spacing a [mm] 34.0
Hole spacing b [mm] 25.0
Hole spacing c [mm] 25.0
Screws M16
Material Steel 16MnCr5, hardened
m/set [kg] 4.8