arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NJ 103 gesägt/sawn Illustration similar

NJ 103 gesägt/sawn

Single T-nut

ID 146002

In stock
NJ 103 gesägt/sawn, Single T-nut

Product features:
  • Groove width: 16 mm
  • Max. tightening torque: 70 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Product group Single T-nut
Slot width N [mm] 16.0
Width B [mm] 22.4
Height H [mm] 21.5
Height H1 [mm] 8.5
Length L [mm] 22.7
Cyl.-screw M12 x 30
Max. adm. tightening torque [Nm] 70.0
1 piece combi T-nut = 2 single T-nuts
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)