NS 163
Single T-nut
ID 142102
NS 163, Single T-nut
- Groove width: 21 mm
- Max. tightening torque: 150 Nm
- Delivery unit: 1 piece
Technical details
Product group | Single T-nut |
---|---|
Height H [mm] | 25.5 |
Height H1 [mm] | 11 |
Cyl.-screw | M16 x 35 |
Max. adm. tightening torque [Nm] | 150 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)