arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NS 242 Illustration similar

NS 242

Single T-nut

ID 140121

In stock
NS 242, Single T-nut

Product features:
  • Groove width: 30 mm
  • Slot width, stepped: 25.5 mm
  • Max. tightening torque: 220 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Product group Single T-nut
Slot width N [mm] 30.0
Stepped groove width N1 [mm] 25.5
Width B [mm] 42.0
Height H [mm] 41.0
Height H1 [mm] 15.0
Length L [mm] 34.0
Cyl.-screw M20 x 50
Max. adm. tightening torque [Nm] 220.0
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)
For using to jaws with slot 25.5 mm