arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP3 250-Z-AS-IM

KSP3 250-Z-AS-IM

Pneumatische 2-Backen-Kraftspannblöcke mit induktiver Backenabfrage

Ident.-Nr. 1467590

Lieferzeit auf Anfrage
Pneumatischer Kraftspannblock Standard

Produktmerkmale:
  • 2-Backen-Kraftspannblock
  • Zentrisch spannend
  • Standard Hub
  • Koordinatengefertigte Absteckbohrungen
  • Spannkraftverstärkung/Außensicherung
  • Induktive Backenabfrage
  • Grundbacken: Spitzverzahnung und Kreuzversatz
Technische Daten:
  • Abmessungen: 250 x 250 x 98,2 mm
  • Spannkraft bei max. Betriebsdruck: 55 kN
  • Zusätzliche Spannkraft aus Federpaket: 10.5 - 20 kN
  • Hub pro Backe: 5 mm
  • Max. Backenhöhe: 150 mm
  • Wiederholgenauigkeit: 0.02 mm
  • Betriebsdruck: 3 - 6 bar
  • Luftverbrauch pro Doppelhub bei 6 bar: 9100 cm³
  • Schließ-/Öffnungszeit: 1.6 s
  • Gewicht: 32 kg
Stroke per jaw [mm] 5.0
Clamping force at max. operating pressure [kN] 55.0
Min. additional clamping force resulting from spring assembly [kN] 10.5
Max. additional clamping force resulting from spring assembly [kN] 20.0
Min. operating pressure [bar] 3.0
Max. operating pressure [bar] 6.0
Repeat accuracy of vise [mm] 0.02
Max. jaw height [mm] 150.0
Air consumption per double stroke at 6 bar [cm³] 9100.0
Closing/opening time [s] 1.6
Weight [kg] 32.0

Scope of delivery
Clamping force block, fastening screws, cover plugs, clamping sleeves, fitting screws, inductive proximity switch, connection cable, cover, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Inductive monitoring of clamping slide positions
Possibility to monitor two jaw positions between the end positions of the base jaws using proximity switches (e.g. "open" and "clamped").

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)