KSP3-F 140-AS-PM
Pneumatic 2-jaw clamping force blocks
ID 1433703
Pneumatic clamping force block in standard version
Product features:
Product features:
- 2-jaw clamping force block
- With fixed jaw
- Standard stroke
- Clamping force amplification/external securing
- Pneumatic end position monitoring
- Pneumatic contact monitoring
- Base jaws: Fine serration and tongue and groove
- Dimensions: 140 x 140 x 72,7 mm
- Clamping force at max. operating pressure: 24 kN
- Additional clamping force resulting from spring assembly: 4.5 - 9 kN
- Stroke per jaw: 6 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Operating pressure: 3 - 7 bar
- Air consumption per double stroke at 6 bar: 2300 cm³
- Closing/opening time: 0.3 s
- Weight: 7.1 kg
Technical details
| Stroke per jaw [mm] | 6.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 24.0 |
| Min. additional clamping force resulting from spring assembly [kN] | 4.5 |
| Max. additional clamping force resulting from spring assembly [kN] | 9.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 7.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Distance H [mm] | 20.0 |
| Air consumption per double stroke at 6 bar [cm³] | 2300.0 |
| Closing/opening time [s] | 0.3 |
| Weight [kg] | 7.1 |
Scope of delivery
Clamping force block, fastening screws, cover plugs, clamping sleeves, fitting screws, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)