arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PGS3-LH 140

PGS3-LH 140

Pneumatic 2-jaw clamping force blocks

ID 1452818

Ready for shipment from stock
Pneumatic clamping force block in standard version

Product features:
  • Centric clamping
  • Long stroke
  • With integrated base plate Ø 158 mm
  • To match VERO-S
Technical data:
  • Dimensions: 140 x 140 x 91,2 mm
  • Max. clamping force: 8.5 kN
  • Stroke per jaw: 7 mm
  • Max. jaw height: 45 mm
  • Repeat accuracy: 0.01 mm
  • Weight: 8.75 kg
Stroke per jaw [mm] 7.0
Clamping force [kN] 8.5
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 45.0
Air consumption per double stroke at 6 bar [cm³] 2300.0
Weight [kg] 8.75

Scope of delivery
Clamping force block, mounting screws for system jaws, operating manual; without system jaws, without clamping pins, without indexing pins