arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WDM-5X-BM 80-125

WDM-5X-BM 80-125

Base and stacking modules

ID 1398162

In stock
Workpiece direct clamping system in standard version

Product features:
  • Basic Module
  • Manually actuated system
Technical data:
  • Dimensions: 168 x 130 x 125 mm
  • Pull-down force: 15 kN
  • Repeat accuracy: < 0.005 mm
  • Actuation torque: 15 Nm
  • Weight: 6.65 kg
Diameter [mm] 80.0
Height H [mm] 125.0
Pull-down force [kN] 15.0
Actuation torque [Nm] 15.0
Repeat accuracy [mm] < 0.005
Weight [kg] 6.65

Scope of delivery
Basic module, operating manual; without mounting screws, without clamping pin