arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WDM-5X-BM 80-75 Illustration similar

WDM-5X-BM 80-75

Base and stacking modules

ID 1398160

Ready for shipment from stock
Workpiece direct clamping system in standard version

Product features:
  • Basic Module
  • Manual system
Technical data:
  • Dimensions: 143 x 98 x 75 mm
  • Pull-down force: 15 kN
  • Actuation torque: 15 Nm
  • Repeat accuracy: < 0.005 mm
  • Weight: 3.55 kg
Diameter [mm] 80
Height H [mm] 75
Pull-down force [kN] 15
Actuation torque [Nm] 15
Repeat accuracy [mm] < 0.005
Weight [kg] 3.55

Scope of delivery
Basic module, operating manual; without mounting screws, without clamping pin