arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPB-B 40 Illustration similar

SPB-B 40

Clamping pins

ID 1398346

In stock
Clamping pins standard

Product features:
  • Clamping pin with through hole
  • Positioning pin
Technical data:
  • Centering diameter: 25h6
  • Holding force M16: 75 kN
  • Wiederholgenauigkeit: < 0.005 mm
  • Weight: 0.3 kg
Holding force M16 [kN] 75.0
Repeat accuracy [mm] < 0.005
Variant Positioning pin
Weight [kg] 0.3

Scope of delivery
Clamping pin; without adjustment screw