SPB-OB 40-12G6
Clamping pins
ID 1398356
Clamping pins standard
Product features:
Product features:
- Clamping pins without centering collar
- Positioning pin
- Holding force M12: 50 kN
- Wiederholgenauigkeit: < 0.005 mm
- Weight: 0.3 kg
Technical details
| Holding force M12 [kN] | 50.0 |
|---|---|
| Repeat accuracy [mm] | < 0.005 |
| Variant | Positioning pin |
| Weight [kg] | 0.3 |
Scope of delivery
Clamping pin, without fastening screw