arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TKE 355-505 Illustration similar

TKE 355-505

Stabilizers

ID 1398470

Low stock
Workpiece direct clamping system in standard version

Product features:
  • Telescopic clamping unit
  • Extendable unit for lateral support of high workpieces
Technical data:
  • Compensation range: 355 - 505 mm
  • Weight: 2.4 kg
Min. compensation [mm] 355.0
Max. compensation [mm] 505.0
Weight [kg] 2.4

Scope of delivery
Telescopic clamping unit