arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE-E mini 90-IN-V1 Illustration similar

NSE-E mini 90-IN-V1

Electromechanical clamping modules

ID 1324404

Delivery time on request
Clamping module standard

Product features:
  • Anti-rotation protection two-way 90°
  • Inductive monitoring of clamping slide positions
Technical data:
  • Dimensions: Ø90 x 86 mm
  • Pull-down force: 1.5 kN
  • Closing/opening time: 1 s
  • Repeat accuracy: < 0.005 mm
  • Operating voltage control unit: 24 V DC
  • Weight: 1.7 kg
Dimensions Ø90 x 86 mm
Diameter [mm] 90.0
Pull-down force [kN] 1.5
Power consumption  [W] 30.0
Mains voltage [V DC] 24.0
Repeat accuracy [mm] < 0.005
Closing/opening time [s] 1.0
Weight [kg] 1.7

Scope of delivery
Clamping module, mounting screws, fitting screw, cover caps, connecting cable, inductive proximity switches, operating manual; without clamping pins, without indexing pins