NSE-E mini 90-V1
Electromechanical clamping modules
ID 1324403
Clamping module standard
Product features:
Product features:
- Anti-rotation protection two-way 90°
- Dimensions: Ø90 x 86 mm
- Pull-down force: 1.5 kN
- Closing/opening time: 1 s
- Repeat accuracy: < 0.005 mm
- Operating voltage control unit: 24 V DC
- Weight: 1.7 kg
Technical details
| Dimensions | Ø90 x 86 mm |
|---|---|
| Diameter [mm] | 90.0 |
| Pull-down force [kN] | 1.5 |
| Power consumption [W] | 30.0 |
| Mains voltage [V DC] | 24.0 |
| Repeat accuracy [mm] | < 0.005 |
| Closing/opening time [s] | 1.0 |
| Weight [kg] | 1.7 |
Scope of delivery
Clamping module, mounting screws, fitting screw, cover caps, connecting cable, operating manual; without clamping pins, without indexing pins