OPUS-H3 170-77
Open-center cylinder
ID 1360387
Clamping cylinder standard version
Product features:
Product features:
- Open-center cylinder
- Through-hole: 77 mm
- Piston stroke: 29 mm
- Piston surface: 170 cm²
- Pull force at 45 bar: 76 kN
- Oil leakage rate: 4.5 l/min
- Max. operating pressure: 45 bar
- Max. rotational speed: 5000 1/min
- Weight: 23 kg
Technical details
| Revoluciones máx. [1/min] | 5000.0 |
|---|---|
| Superficie del pistón [cm²] | 170.0 |
| Carrera del pistón [mm] | 29.0 |
| Paso de barra [mm] | 77.0 |
| Presión máx. admisible [bar] | 45.0 |
| Fuerza de tracción a 45 bar [kN] | 76.0 |
| Fuga de aceite [l/min] | 4.5 |
| Momento de inercia [kgm²] | 0.09 |
| Consumo de energía [kW] | 1.8 |
| Peso [kg] | 23.0 |