ROTA-G 200-62 A4-GBK
Manual lathe chuck with quick jaw change
ID 815018
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 62 mm
- Spindle holder: ISO 702-1 Nr. 4
- Jaw interface: Straight serration
- Stroke per jaw: 6.8 mm
- Tooth pitch: 4.7 mm
- Max. clamping force: 95 kN
- Max. torque: 90 Nm
- Max. rotational speed: 4600 1/min
- Weight: 19.4 kg
Technical details
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 4 |
| Serration | Straight serration |
| Max. rotational speed [1/min] | 4600.0 |
| Max. clamping force [kN] | 95.0 |
| Max. torque [Nm] | 90.0 |
| Stroke/jaw [mm] | 6.8 |
| Tooth pitch [mm] | 4.7 |
| Weight [kg] | 19.4 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
SFA 200
- yellow
-
GST 201
- purple
-
UVB 200
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual