ROTA-S plus 2.0 160-42 C4-VP1
Manual lathe chuck with quick jaw change
ID 819211
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 42 mm
- Spindle holder: ISO 702-3 Nr. 4
- Jaw interface: Angled serration
- Stroke per jaw: 6.5 mm
- Tooth pitch: 4.8 mm
- Max. clamping force: 65 kN
- Max. torque: 80 Nm
- Max. rotational speed: 5400 1/min
- Weight: 9.3 kg
Technical details
| Spiltype | ISO 702-3 |
|---|---|
| Spilformaat | Nr. 4 |
| Vertanding | Hoekvormige vertanding |
| Max. draaisnelheid [1/min] | 5400.0 |
| Max. opspankracht [kN] | 65.0 |
| Max. koppel [Nm] | 80.0 |
| Slag/klauw [mm] | 6.5 |
| Tandsteek [mm] | 4.8 |
| Hoogte H met flens [mm] | 75.5 |
| Gewicht [kg] | 9.3 |
Klemkracht-RPM-diagram
Klemkracht-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 160
- red
-
STF 160
- yellow
-
SFA 160
- green
-
Vereiste minimale klemkracht Fspmin 33%
Levering
Klauwplaat, 1 set basisklauwen met bouten, klauwplaatmontageschroeven, activeringssleutel en bedieningshandleiding