arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 2.0 200-52 Z185-SFG

ROTA-S plus 2.0 200-52 Z185-SFG

3-jaw manual chuck with jaw quick-change system

ID 819002

Availability on demand
Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 52 mm
  • Spindle holder: Z185
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 7 mm
  • Tooth pitch: 4.8 mm
  • Max. clamping force: 100 kN
  • Max. torque: 120 Nm
  • Max. rotational speed: 4800 1/min
  • Weight: 16.2 kg
Spindle type -
Spindle size Z185
Serration Angled serration
Max. rotational speed [1/min] 4800
Max. clamping force [kN] 100
Max. torque [Nm] 120
Stroke/jaw [mm] 7
Tooth pitch [mm] 4.8
Weight [kg] 16.2

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual