arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 2.0 315-92 C6-VP1

ROTA-S plus 2.0 315-92 C6-VP1

Manual lathe chuck with quick jaw change

ID 819214

Delivery time on request
Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 92 mm
  • Spindle holder: ISO 702-3 Nr. 6
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 9.8 mm
  • Tooth pitch: 7 mm
  • Max. clamping force: 180 kN
  • Max. torque: 220 Nm
  • Max. rotational speed: 3400 1/min
  • Weight: 62.1 kg
Spindle type ISO 702-3
Spindle size Nr. 6
Serration Angled serration
Max. rotational speed [1/min] 3400.0
Max. clamping force [kN] 180.0
Max. torque [Nm] 220.0
Stroke/jaw [mm] 9.8
Tooth pitch [mm] 7.0
Height H with flange [mm] 128.0
Weight [kg] 62.1

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual