arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCO 400 A11-SV90°

ROTA NCO 400 A11-SV90°

3-jaw power chuck without through-hole

ID 856041

Availability on demand
Standard power lathe chucks without through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Spindle holder: ISO 702-1 Nr. 11
  • Jaw interface: 3/32" x 90° Nut 25,5H7
Technical data:
  • Stroke per jaw: 15 mm
  • Piston stroke: 45 mm
  • Max. clamping force: 270 kN
  • Max. actuating force: 120 kN
  • Max. rotational speed: 2500 1/min
  • Weight: 114 kg
Spindle type ISO 702-1
Spindle size Nr. 11
Serration 3/32" x 90°
Max. rotational speed [1/min] 2500
Max. clamping force [kN] 270
Max. actuating force [kN] 120
Stroke/jaw [mm] 15
Piston stroke (H) [mm] 45
Moment of inertia [kgm²] 2.36
Weight [kg] 114

Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws, eye bolt, and operating manual