arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCO2-F 1200 Z720-M2

ROTA NCO2-F 1200 Z720-M2

3-jaw power chuck without through-hole

ID 1486023

Availability on demand
Standard power lathe chucks without through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Spindle holder: Z520
  • Jaw interface: Module 2
  • With centrifugal force compensation
  • Without individual jaw adjustment
  • Chuck body: EN-GJS-500-7
Technical data:
  • Stroke/jaw: 23 mm
  • Piston stroke: 57 mm
  • Max. clamping force: 300 kN
  • Max. actuating force: 170 kN
  • Max. rotational speed: 600 1/min
  • Weight: 671 kg
Spindle type -
Spindle size Z520
Serration Module 2
Max. rotational speed [1/min] 600
Max. clamping force [kN] 300
Max. actuating force [kN] 170
Stroke/jaw [mm] 23
Piston stroke (H) [mm] 57
Moment of inertia [kgm²] 122
Weight [kg] 671

Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws, eye bolt, and operating manual