arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL plus 400 M-Z

THL plus 400 M-Z

Steady rests with rear cylinder

ID 825512

Delivery time on request
Standard steady rest

Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Manual lubrication
  • Cylindrical rollers
Technical data:
  • Spannbereich ohne Späneschutz: 35 - 245 mm
  • Max. clamping force per roller: 15 kN
  • Actuation pressure: 8 - 60 bar
  • Centering accuracy: < 0.05 mm
  • Repeat accuracy: < 0.01 mm
  • Max. circumferential speed: 535 m/min
  • Weight: 102 kg
Type of lubrication Manual lubrication
Rollers cylindrical
Min. clamping Ø [mm] 35.0
Max. clamping Ø [mm] 245.0
Min. operating pressure [bar] 8.0
Max. operating pressure [bar] 60.0
Max. clamping force per roller [kN] 15.0
Centering accuracy [mm] < 0.05
Repeat accuracy [mm] < 0.01
Max. circumferential speed [m/min] 535.0
Weight [kg] 102.0