arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MSC-PM15 400 x 200

MSC-PM15 400 x 200

MAGNOS for Grinding Applications

ID 422180

Availability on demand
Standard magnetic clamping technology

Product features:
  • Magnetic chuck permanent
  • Technology: Parallel pole
  • Magnet type: Neodymium
Technical data:
  • Dimensions: 400 x 200 x 60 mm
  • Pole orientation: Transverse
  • Pole pitch: 1.5 mm + 0.8 mm
  • Max. clamping force: 80 N/cm²
  • Min. workpiece thickness: 1.5 mm
  • Max. working temperature: 80 °C
  • Weight: 38 kg
L [mm] 400
B [mm] 200
H [mm] 60
Max. clamping force [N/cm²] 80
Pole pitch 1.5 mm + 0.8 mm
Min. workpiece thickness [mm] 1.5
Weight [kg] 38

Scope of delivery
Magnetic chuck, removable hexagon socket wrench, operating manual