arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
MSC-PM15 600 x 300

MSC-PM15 600 x 300

MAGNOS for Grinding Applications

ID 422187

交货期可咨询
Standard magnetic clamping technology

Product features:
  • Magnetic chuck permanent
  • Technology: Parallel pole
  • Magnet type: Neodymium
Technical data:
  • Dimensions: 600 x 300 x 60 mm
  • Pole orientation: Transverse
  • Pole pitch: 1.5 mm + 0.8 mm
  • Max. clamping force: 80 N/cm²
  • Min. workpiece thickness: 1.5 mm
  • Max. working temperature: 80 °C
  • Weight: 86 kg
L [mm] 600.0
B [mm] 300.0
H [mm] 60.0
Max. clamping force [N/cm²] 80.0
Pole pitch 1.5 mm + 0.8 mm
Min. workpiece thickness [mm] 1.5
Weight [kg] 86.0

Scope of delivery
Magnetic chuck, removable hexagon socket wrench, operating manual