arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MHM-IT2 500 Illustration similar

MHM-IT2 500

Lifting magnet for horizontal lifting of workpieces

ID 1495620

Low stock
Standard magnetic clamping technology

Product features:
  • Lifting magnet Permanent
  • Magnet type: Neodymium
Technical data:
  • Dimensions: 300 x 120 x 210 mm
  • Holding force flat: 500 kg
  • Holding force round: 250 kg
  • Min. workpiece thickness: 14 mm
  • Clamping diameter: 40 - 235 mm
  • Max. workpiece length: 2500 mm
  • Max. working temperature: 80 °C
  • Weight: 26 kg
Holding force flat [kg] 500.0
Holding force round [kg] 250.0
Min. workpiece thickness [mm] 14.0
Min. workpiece diameter [mm] 40.0
Max. workpiece diameter [mm] 235.0
Max. workpiece length [mm] 2500.0
Weight [kg] 26.0

Scope of delivery
Lifting magnet, operating manual, CE declaration of conformity