MFRR-A1-050 Ø420
Mandrins magnétiques à technique de pôles carrés
ID 420621
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: ALNiCO + Neodym
- Without low residual magnetism cycle
- Dimensions: Ø420 x 66 mm
- Pole size: 50 x 50 mm
- Number of poles: 22 (pole thread M8)
- Max. holding force per pole: 3.92 kN
- Max. total holding force: 86 kN
- Max. working temperature: 80 °C
- Weight: 65 kg
- Fast connection with cover plate
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
技術的詳細
| H [mm] | 66.0 |
|---|---|
| Max. clamping force [kN] | 86.0 |
| Number of poles | 22.0 |
| Connection | 4-PIN |
| Number of channels | 1.0 |
| Mains voltage | 400 V / 460 V |
| Min. workpiece thickness [mm] | 8.0 |
| Weight [kg] | 65.0 |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions