arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MFRS-DM-A1-050 815 x 315 x 346

MFRS-DM-A1-050 815 x 315 x 346

Double magnets for large-sized machines

ID 1546542

Delivery time on request
Standard magnetic clamping technology

Product features:
  • Double magnetic chuck electro-permanent
  • Status display
  • Technology: Square pole
  • Magnet type: ALNiCO + Neodym
  • Without demagnetization cycle
Technical data:
  • Dimensions: 815 x 315 x 346 mm
  • Pole size: 50 x 50 mm
  • Number of poles: 40
  • Pole thread: M8
  • Connection: 4-PIN
  • Number of channels: 1
  • Electrical connection: 400 V / 460 V
  • Protection class IP: 67
  • Max. working temperature: 80 °C
  • Weight: 450 kg
L [mm] 815.0
B [mm] 315.0
H [mm] 346.0
Max. clamping force [kN] 157.0
Number of poles 40.0
Connection 4-PIN
Number of channels 1.0
Mains voltage 400 V / 460 V
Weight [kg] 450.0

Scope of delivery
Double magnet, operating manual, CE declaration of conformity; without control unit, without pole extensions