MFRS-A1-050 1000 x 600
Magnetic chucks with square pole technology
ID 423423
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-07-01
- Replaced by: 1594957
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: ALNiCO + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Dimensions: 1000 x 600 x 66 mm
- Pole size: 50 x 50 mm
- Number of poles: 96 (pole thread M8)
- Max. holding force per pole: 3.93 kN
- Max. total holding force: 376.8 kN
- Max. working temperature: 80 °C
- Weight: 270 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 1000.0 |
|---|---|
| B [mm] | 600.0 |
| H [mm] | 66.0 |
| Max. opspankracht [kN] | 377.0 |
| Aantal polen | 96.0 |
| Aansluiting | 4-PIN |
| Aantal kanalen | 1.0 |
| Netspanning | 400 V / 460 V |
| Min. werkstukdikte [mm] | 8.0 |
| Gewicht [kg] | 270.0 |
Levering
Magnetische klauwplaat, gebruiksaanwijzing, CE-conformiteitsverklaring; zonder bedieningseenheid en poolverlengingen