MFRS-A1-070 800 x 500
Magnetic chucks with square pole technology
ID 423430
이 제품은 생산 중단되었으며 더 이상 이용할 수 없습니다.
자세히 알아보고 여기에서 문의하세요.
대체 제품:
Standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-10-24
- Replaced by: 1595020
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: ALNiCO + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without demagnetization cycle
- Dimensions: 800 x 500 x 66 mm
- Pole size: 70 x 70 mm
- Number of poles: 40 (pole thread M10)
- Max. holding force per pole: 7.7 kN
- Max. total holding force: 308 kN
- Max. working temperature: 80 °C
- Weight: 180 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
기술 세부 정보
| L [mm] | 800.0 |
|---|---|
| B [mm] | 500.0 |
| H [mm] | 66.0 |
| Max. clamping force [kN] | 308.0 |
| Number of poles | 40.0 |
| Connection | 4-PIN |
| Number of channels | 1.0 |
| Mains voltage | 400 V / 460 V |
| Min. workpiece thickness [mm] | 16.0 |
| Weight [kg] | 180.0 |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions