MFRS-A2-050 500 x 500
Magnetic chucks with square pole technology
ID 1304001
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-10-24
- Replaced by: 1594993
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: Doppel-AlNiCo + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Dimensions: 500 x 500 x 86 mm
- Pole size: 50 x 50 mm
- Number of poles: 42 (pole thread M8)
- Max. holding force per pole: 3.93 kN
- Max. total holding force: 164.85 kN
- Max. working temperature: 80 °C
- Weight: 150 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 500.0 |
|---|---|
| B [mm] | 500.0 |
| H [mm] | 86.0 |
| Force de serrage max. [kN] | 165.0 |
| Nombre de pôles | 42.0 |
| Raccordement | 4-PIN |
| Nombre de canaux | 1.0 |
| Tension secteur | 400 V / 460 V |
| Epaisseur min. de la pièce à usiner [mm] | 13.0 |
| Poids [kg] | 150.0 |
Etendue de la livraison
Plaque de serrage magnétique, notice d'utilisation, déclaration de conformité CE ; sans unité de commande et sans extension de pôle