MFRS-A2-070 600 x 600
Magnetic chucks with square pole technology
ID 1304544
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-10-24
- Replaced by: 1595035
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: Doppel-AlNiCo + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Dimensions: 600 x 600 x 86 mm
- Pole size: 70 x 70 mm
- Number of poles: 36 (pole thread M10)
- Max. holding force per pole: 7.7 kN
- Max. total holding force: 277.2 kN
- Max. working temperature: 80 °C
- Weight: 216 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 600.0 |
|---|---|
| B [mm] | 600.0 |
| H [mm] | 86.0 |
| Max. Spannkraft [kN] | 277.0 |
| Anzahl Pole | 36.0 |
| Anschluss | 4-PIN |
| Anzahl Kanäle | 1.0 |
| Netzspannung | 400 V / 460 V |
| Min. Werkstückdicke [mm] | 20.0 |
| Gewicht [kg] | 216.0 |
Lieferumfang
Magnetspannplatte, Betriebsanleitung, CE-Konformitätserklärung; ohne Steuereinheit, ohne Polverlängerungen