arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSX-C2 125-430-L

KSX-C2 125-430-L

5-axis vise

ID 1478165

Delivery time on request
Standard single-acting vise

Product features:
  • Adjustable clamping center
  • Jaw quick-change system
  • Without system jaws
  • Prepared for VERO-S
  • Low design
Technical data:
  • Dimensions: 125 x 430 x 142 mm
  • Basic clamping stroke: 130 mm
  • Max. clamping force raw part clamping: 50 kN
  • Max. torque raw part clamping: 100 Nm
  • Max. clamping force precision clamping: 34 kN
  • Max. torque precision clamping: 120 Nm
  • Weight: 29.1 kg
Width of the clamping vise [mm] 125.0
Height [mm] 142.0
Max. clamping force raw part clamping [kN] 50.0
Max. torque raw part clamping [Nm] 100.0
Max. clamping force precision clamping [kN] 34.0
Max. torque precision clamping [Nm] 120.0
Basic clamping stroke [mm] 130.0
Weight [kg] 29.1

Scope of delivery
Vise, operating manual; without spanner wrench, without clamping claws, without drawbar extension