arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC mini 70-100

KSC mini 70-100

Small parts clamping

ID 1452103

In stock
Standard centric clamping vises

Product features:
  • Without system jaws
  • Jaw quick-change system
  • Prepared for VERO-S
Technical data:
  • Dimensions: 70 x 100 x 20 mm
  • Max. clamping force: 16 kN
  • Max. torque: 50 Nm
  • Weight: 1.1 kg
Width of the clamping vise [mm] 70.0
Max. clamping force [kN] 16.0
Max. torque [Nm] 50.0
Weight [kg] 1.1

Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench