arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC3 125-235

KSC3 125-235

Basic clamping vise

ID 1514242

Ready for shipment from stock
Standard centric clamping vises

Product features:
  • Without system jaws
  • Nickel-plated base body
Technical data:
  • Dimensions: 125 x 235 x 50 mm
  • Max. clamping force: 35 kN
  • Max. torque: 100 Nm
  • Weight: 9.5 kg
Vise width [mm] 125
Max. clamping force [kN] 35
Max. torque [Nm] 100
Weight [kg] 9.5

Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench