arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC3 160-480-S

KSC3 160-480-S

Basic clamping vise

ID 1514256

Delivery time on request
Standard centric clamping vises

Product features:
  • Without system jaws
  • Floating version
  • Nickel-plated base body
Technical data:
  • Dimensions: 160 x 480 x 70 mm
  • Compensation: ± 5 mm
  • Max. clamping force: 50 kN
  • Max. torque: 175 Nm
  • Weight: 35 kg
Width of the clamping vise [mm] 160.0
Max. clamping force [kN] 50.0
Max. torque [Nm] 175.0
Length compensation [mm] ± 5
Weight [kg] 35.0

Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench