arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC3 grip 125-235

KSC3 grip 125-235

Basic clamping vise

ID 1514239

Low stock
Standard centric clamping vises

Product features:
  • With reversible grip jaws
  • Nickel-plated base body
Technical data:
  • Dimensions: 125 x 235 x 83 mm
  • Jaw width: 125 mm
  • Max. clamping force: 35 kN
  • Max. torque: 100 Nm
  • Weight: 12 kg
Width of the clamping vise [mm] 125.0
Jaw width [mm] 125.0
Max. clamping force [kN] 35.0
Max. torque [Nm] 100.0
Weight [kg] 12.0

Scope of delivery
Vise, reversible jaws grip, operating manual; without torque wrench