GFD mini 264-75-3 52
Manual set-up systems
ID 1561241
Standard manual set-up system
Product features:
Product features:
- 3-way pyramid bracket
- Manually clamped system
- Dimensions: 264 x 294 x 75 mm
- Clamping pin pitch: 52 x 52 mm
- Pull-down force: 17 kN
- Max. torque: 30 Nm
- Material: Hard-anodized aluminum
- Weight: 7.8 kg
Technical details
| Pull-down force [kN] | 17.0 |
|---|---|
| Max. torque [Nm] | 30.0 |
| Weight [kg] | 7.8 |
Scope of delivery
Pyramid bracket, operating manual; without clamping pin, without clamping device