arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC-D 125-320

KSC-D 125-320

Basic clamping vise

ID 1322939

Low stock
Standard double vise

Product features:
  • Without system jaws
  • Prepared for VERO-S
Technical data:
  • Dimensions: 125 x 320 x 60 mm
  • Max. clamping force: 40 kN
  • Max. torque: 100 Nm
  • Weight: 14 kg
Width of the clamping vise [mm] 125.0
Max. clamping force [kN] 40.0
Max. torque [Nm] 100.0
Weight [kg] 14.0

Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench