arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC-D 125-530

KSC-D 125-530

Basic clamping vise

ID 1334722

Availability on demand
Standard double vise

Product features:
  • Without system jaws
  • To match VERO-S
Technical data:
  • Dimensions: 125 x 530 x 60 mm
  • Max. clamping force: 40 kN
  • Max. torque: 100 Nm
  • Weight: 24 kg
Vise width [mm] 125
Max. clamping force [kN] 40
Max. torque [Nm] 100
Weight [kg] 24

Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench