arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSM2 90-600

KSM2 90-600

Clamping rail with jaw quick-change

ID 490726

Ready for shipment from stock
Clamping rail standard

Product features:
  • Without system jaws
  • Jaw quick-change system
  • To match VERO-S
Technical data:
  • Dimensions: 90 x 600 x 45 mm
  • Rail width: 90 mm
  • Max. clamping force: 30 kN
  • Max. torque: 50 Nm
  • Weight: 11.5 kg
Rail width [mm] 90
Max. clamping force [kN] 30
Max. torque [Nm] 50
Weight [kg] 11.5

Scope of delivery
Clamping rail including operating manual; without system jaws